??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M45C-0000-1A-RM081-020
HELP_VARIABLE
Company
Balluff
Description
Receptacles
Bill of material
BALLUFF BCC M45C-0000-1A-RM081-020
VERF
Availability
Available
BC
Order code
BCC0E5A
TC
Artikelbezeichnung
BCC M45C-0000-1A-RM081-020
PX
Product view
49909_01
ICON
W
Gewicht
0.073 Kg
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Female, straight, 12-pin, A-coded, Number of conductors = 12, Conductor cross-section = 0.14 mm², Lead length L = 2.00 m, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 1.5 A, IP rating = IP68, Approval/Conformity = WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.